- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
Microguide
- 1TSR7ZMUUC1+80.5 Y=3.2MM Y2=2.3MM
1TSR7ZMUUC1+80.5 Y=3.2MM Y2=2.3MM
Can't find what you're looking for? Go to the Product Selector
1TSR7ZMUUC1+80.5 Y=3.2MM Y2=2.3MM
Profile Rail, MicroGuide Ball Assembly, Size: 7 mm, Normal Grade, Z Style, Light Preload, X=15 mm, Y=7.5 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Two track gothic arch ball groove geometry enables single rail application
-
440 stainless steel construction
-
The MicroGuide™ series carriages do not have retained balls. Removing the carriage from the rail without an arbor will result in the balls falling out.
-
Carriage and rail assembly
Dimension | Value |
[A] Assembly Height | 8 mm |
[A] Tolerance | ±40 μm |
[B] | 17 mm |
[B1] | 7 mm |
[B2] | 5 mm |
[F1] | 2.4 mm |
[F2] | 4.2 mm |
[G2] | 2.4 mm |
[J] | 6.5 mm |
[J1] | 4.7 mm |
[L] Carriage Length | 23.5 mm |
[L1] | 8 mm |
[L3] | 13.5 mm |
[N] | 12 mm |
[S1] | M2X2.5 |
[X] Dim | 15 mm |
[Y] | 7.5 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Assembly |
Grade | Normal |
Preload | Light |
Rail Size (nominal) | 7 mm |
Style Name | Standard |